- Our brands
- Careers
- Sustainability
-
Markets
Featured Markets
-
Markets
-
Markets
-
Featured Markets
-
Featured Markets
- Commercial and Industrial
- Oil and Gas
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- Contact Us
- Request Quote
- Locate Sales Agent
- Additional Resources
- Literature
- Obsolete Controllers
- Services
- Submittals
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Our brands
- Careers
- Sustainability
-
Markets
Featured Markets
-
Markets
-
Markets
-
Featured Markets
-
Featured Markets
- Commercial and Industrial
- Oil and Gas
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- Contact Us
- Request Quote
- Locate Sales Agent
- Additional Resources
- Literature
- Obsolete Controllers
- Services
- Submittals
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Products
- Electrical & Electronic
- Fire Pump Controllers
- Electric Motor Controllers
- Fire Pump Controller MPT700TS Pilot Series - Soft Start with Automatic Transfer Switch
Item Added to Your Cart!
Fire Pump Controller MPT700TS Pilot Series - Soft Start with Automatic Transfer Switch
By Metron/Metron-Eledyne
Catalog ID: HCMPT700TS
Fire Pump Controller MPT700TS Pilot Series - Soft Start with Automatic Transfer Switch
By Metron/Metron-Eledyne
Catalog ID:
HCMPT700TS
MPT700TS with Transfer Switch Pilot Series Soft Start Fire Pump Controllers utilize a solid state motor controller. The motor voltage is raised to an adjustable initial torque value. The motor voltage is gradually increased during the acceleration ramp time, max. of 10 seconds per NFPA 20. After a minimum run time and all starting causes have returned to normal, the controller will initiate a ramp down process by smoothly decelerating the motor at an adjustable rate to a stop. This smooth acceleration/deceleration of the motor reduces surges and water hammer in the sprinkler system. In-rush current can be adjusted as low as 25%.
More Options
Get a Quote
Product Details
General
Application | Fire Protection System |
Series | MPT Pilot |
Temperature Range | 4.4⁰C to 50⁰C |
Type | Solid State Soft Start with ATS |
Electrical Ratings
Frequency Rating | 50/60 Hz |
Power Factor | 15-600 |
Voltage Rating | 200-600 V |
Certifications and Compliance
Industry Standard(s) | UL Listed |
Resources and Downloads
Installation/Instruction Manual (IOM)
Customer Use Drawings
Submittal Packages
Please wait, preparing to download your file.