- Our brands
- Careers
- Sustainability
-
Markets
Featured Markets
-
Markets
-
Markets
-
Featured Markets
-
Featured Markets
- Commercial and Industrial
- Oil and Gas
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- Contact Us
- Request Quote
- Locate Sales Agent
- Additional Resources
- Literature
- Obsolete Controllers
- Services
- Submittals
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Our brands
- Careers
- Sustainability
-
Markets
Featured Markets
-
Markets
-
Markets
-
Featured Markets
-
Featured Markets
- Commercial and Industrial
- Oil and Gas
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- Contact Us
- Request Quote
- Locate Sales Agent
- Additional Resources
- Literature
- Obsolete Controllers
- Services
- Submittals
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Products
- Electrical & Electronic
- Fire Pump Controllers
- Electric Motor Controllers
- HCMPT420 - Microprocessor Based Part Winding Type Starting with Touch Sreen
Item Added to Your Cart!
HCMPT420 - Microprocessor Based Part Winding Type Starting with Touch Sreen
By Metron/Metron-Eledyne
HCMPT420 - Microprocessor Based Part Winding Type Starting with Touch Sreen
By Metron/Metron-Eledyne
MPT420 Pilot Series starting contactors operate in sequence to energize a portion of the motor windings on start which reduces inrush current to approximately 65% of normal. An adjustable timing relay is provided to control time between reduced current start and normal running operation. Metron/Metron-Eledyne’s new patented fire pump controller with integral transfer switch is designed in a single narrow enclosure to reduce the amount of pump room space required. Only the highest quality components, UL Listed or Recognized, are used throughout to assure the best possible reliability. The cabinet is fabricated of heavy 12 gauge reinforced steel, with Type 3R supplied as standard and rated 40°C standard, 50°C optional. All field wiring and service connections may be made from the front, allowing the controller to be mounted flush against a wall.Metron/Metron-Eledyne fire pump controllers conform to the latest requirements of the NFPA 20, UL 218 and FM 1321/1323, and bear the labels of Underwriters Laboratories and Factory Mutual.
More Options
Get a Quote
Product Details
General
Application | Fire Protection System |
Series | MPT Pilot |
Type | Part Winding Start |
Certifications and Compliance
Industry Standard(s) | UL Listed |
Resources and Downloads
Brochures
Installation/Instruction Manual (IOM)
Customer Use Drawings
Submittal Packages
Please wait, preparing to download your file.