text.skipToContent text.skipToNavigation

HCMPT435TS

By Metron 

Catalog ID: HCMPT435TS

By Metron
Catalog ID:  HCMPT435TS
MPT435TS with Transfer Switch Pilot Series Wye-Delta Closed Transition controllers require six leads from the motor to the controller. These leads are connected by the controller first in the Wye configuration which draws 33% of normal starting current and develops 33% of normal starting torque. After a short time delay, the controller then connects the motor winding in a Delta configuration, applying full voltage, drawing full load running current and developing full running torque.

More Options

Product Details

General

Application Fire Protection System
Series MPT Pilot
Temperature Range 4.4⁰C to 50⁰C
Type Wye-Delta Closed Transition Start with ATS

Electrical Ratings

Frequency Rating 50/60 Hz
Power Factor 15-700
Voltage Rating 200-600 V

Certifications and Compliance

Industry Standard(s) UL Listed