M200 Primary Resistance Reduced Voltage Types

Brand:

Metron/Metron-Eledyne

Metron/Metron-Eledyne Fire Pump Controllers conform to the latest requirements of Chapter 7, National Fire Protection Association Pamphlet 20, Standard for Centrifugal Fire Pumps as adopted by Underwriters' Laboratories, Inc., and Factory Mutual. They are withstand rated and listed by Underwriters' Laboratories', Inc., and approved by Factory Mutual Research Corporation. Sizes range from 15 to 600 horsepower, 200 to 600 volts, 60 Hz. These controllers are for use on Reduced Voltage type installations. To assure the best possible reliability, only the highest quality components all UL listed or UL recognized are used. The cabinet is fabricated of heavy gauge reinforced steel with drip-proof hood. All field wiring and service connections may be made from the front, allowing the controller to be mounted flush against a wall. The controller is completely wired, assembled, and tested at the factory before shipment, and ready for immediate installation. The M200 series Manual Non-Automatic Controllers contain all the above standard fieature except for th built-in pressure switch and minimum running period timer which are omitted. The controllers must be started and stopped manually via flange-mounted pushbuttons.

Product details

General

Application
Fire Protection System