View the following links for documentation on Metron and Metron Eledyne discontinued controllers.
Electric Controllers
- HCMP600 - High Voltage Controllers
- Across-The-Line Type
- Autotransformer Closed-Transition Reduced Voltage Type
- Part Winding Reduced Current Type
- Primary Resistance Reduced Voltage Type
- Solid Start Reduced Voltage Type
- Wye-Delta Reduced Voltage Type
- MV600 High Voltage Controller
- M30 Limited Service Controller
- M30 Limited Service Controller with Transfer Switch
- Hubbell LX Controllers - also with Transfer Switches
Transfer Switches
Diesel Controllers
Remote Alarm Panels
Jockey Pump Controllers
Residential Fire Pump Controllers
Limited Service Controllers
Metron Eledyne Panels & Controllers
- NFPA/HV High voltage motor controller
- RMU/DE Remote monitor unit
- M300, M430 & M435 motor controllers
- MP430, Original MP star delta, shipped before January 1, 2008
- MP430, Original MP star delta, shipped before July 2009
- MP300, Original MP direct on line, shipped before January 1 2008
- MP300, Original MP direct on line, shipped before July 2009
- NFPA/93 NFPA20 Diesel Controller
- M430u & M300u unlisted electric motor controller
- FD3e - Until recently FM Approved engine controller
- FD2e - Until recently FM Approved engine controller
- FD3eU - Unlisted NFPA20 diesel controller, logic based
- FD4e - Original version, shipped before Jan 1, 2008
- FD4e - v3, shipped before Jan 1, 2010
- FD4e - v4, shipped before Dec 1, 2010
- FD4e - v4.1, generally shipped before Dec 1, 2014
- FD4e - v5.0, generally shipped before April 2015
- EFP/MAS - Industrial engine controller, Original version
- MV600 - Medium voltage motor controller
- RMU96 - 12 Channel Remote Alarm Panel
- Dual battery isolator unit, type DC/ISOL/94