Image of  M100 Across-The-Line Start Type
Discontinued

M100 Across-The-Line Start Type

Brand: Metron/Metron-Eledyne

Metron/Metron-Eledyne Fire Pump Controllers conform to the latest requirements of Chapter 7, National Fire Protection Association Pamphlet 20, Standard for Centrifugal Fire Pumps as adopted by Underwriters Laboratories and Factory Mutual. They are withstand rated and listed by Underwriters' Laboratories and approved by Factory Mutual Research Corporation. Sizes range from 15 to 600 horsepower, 200 to 600 volts, 60 Hz. These controllers are for use on Across-the-Line type installations. Only the highest quality components, all UL listed or UL recognized, are used throughout to assure the best possible reliability. The cabinet is fabricated or heavy gauge reinforced steel with drip-proof hood. All field wiring and service connections may be made from the front, allowing the controller to be mounted flush against a wall. The controller is completely wired,assembled, and tested at the factory before shipment, and ready for immediate installation. The M100 Series Manual Non-Automatic Fire Pump Controllers contain all of the above standard features execpt for built-in pressure switch and minimum running period timer, which are omitted. These controllers must be started and stopped via door mounted pushbuttons.

OBSOLETE M100 Across-The-Line Start Type

General

Application

Fire Protection System