text.skipToContent text.skipToNavigation

ABB-48431-516 | Braking Module BG Series

By Powerohm 

Catalog ID: BM208-900

By Powerohm
Catalog ID:  BM208-900
System Voltage 208 V, Minimum Resistance 0.25 Ohms, Continuous Current 900 A, 209 V

  • Turn On Voltage - 336 Volts
  • More Options

    Product Details

    General

    Peak Current 1350 Amps
    Resistance Ohms 0.25 Ohm
    Series BG - 450 to 1200 Amps
    System Voltage 208 V

    Electrical Ratings

    Current / Amperage Rating 900 A
    Maximum Current Rating Amps Continuous 900 Amps
    Voltage Rating Description 208 V

    Resources and Downloads

    Installation/Instruction Manual (IOM)