text.skipToContent text.skipToNavigation

ABB-48431-519 | Braking Module BG Series

By Powerohm 

Catalog ID: BM2-150

By Powerohm
Catalog ID:  BM2-150
System Voltage 240 V, Minimum Resistance 1.3 Ohms, Continuous Current 150 A, 240 V

  • Turn On Voltage - 390 Volts
  • More Options

    Product Details

    General

    Peak Current 300 Amps
    Resistance Ohms 1.3 Ohm
    Series LG - 50 to 150 Amps
    System Voltage 240 V

    Electrical Ratings

    Current / Amperage Rating 150 A
    Maximum Current Rating Amps Continuous 150 Amps
    Voltage Rating Description 240 V

    Resources and Downloads

    Installation/Instruction Manual (IOM)

    Sales Drawings