text.skipToContent text.skipToNavigation

ABB-49173-006 | Braking Module BG Series

By Powerohm 

Catalog ID: BM240-450

By Powerohm
Catalog ID:  BM240-450
System Voltage 240 V, Minimum Resistance 0.65 Ohms, Continuous Current 450 A, 240 V

  • Turn On Voltage - 390 Volts
  • More Options

    Product Details

    General

    Peak Current 600 Amps
    Resistance Ohms 0.65 Ohm
    Series BG - 450 to 1200 Amps
    System Voltage 240 V

    Electrical Ratings

    Current / Amperage Rating 450 A
    Maximum Current Rating Amps Continuous 450 Amps
    Voltage Rating Description 240 V

    Resources and Downloads

    Installation/Instruction Manual (IOM)