- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
- Brake Modules
- Resistors
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- Powerohm Promise
-
-
-
Markets
Markets We Serve
-
Markets
-
Markets
-
Markets We Serve
-
Markets We Serve
- Alternative Energy
- Cranes and Hoists
- Industrial Processes
- Mining
- Oil and Gas
- Power Systems
- Transit
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- About Us
- Catalogs
- Instruction Manuals
- Locate Sales Agent
- Replacements
- Request Quote
- Quote Utility
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
- Brake Modules
- Resistors
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- Powerohm Promise
-
-
-
Markets
Markets We Serve
-
Markets
-
Markets
-
Markets We Serve
-
Markets We Serve
- Alternative Energy
- Cranes and Hoists
- Industrial Processes
- Mining
- Oil and Gas
- Power Systems
- Transit
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- About Us
- Catalogs
- Instruction Manuals
- Locate Sales Agent
- Replacements
- Request Quote
- Quote Utility
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Products
- Electrical & Electronic
- Industrial Controls
- Brake Modules
- BM208-1200 | Braking Module BG Series
Item Added to Your Cart!
BM208-1200 | Braking Module BG Series
By Powerohm
Catalog ID: BM240-900
BM208-1200 | Braking Module BG Series
By Powerohm
Catalog ID:
BM240-900
System Voltage 240 V, Minimum Resistance 0.29 Ohms, Continuous Current 900 A, 240 V
More Options
Get a Quote
Product Details
General
Peak Current | 1350 Amps |
Resistance Ohms | 0.29 Ohm |
Series | BG - 450 to 1200 Amps |
System Voltage | 240 V |
Electrical Ratings
Current / Amperage Rating | 900 A |
Maximum Current Rating Amps Continuous | 900 Amps |
Voltage Rating Description | 240 V |
Resources and Downloads
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.