text.skipToContent text.skipToNavigation

BM208-600

by Powerohm 

Catalog ID: BM208-600

Braking Module BG Series, 0.37 Ohms, 600 A, 208 V

  • Turn On Voltage - 336 Volts
  • Product Details

    General

    Peak Current 900 Amps
    Resistance Ohms 0.37 Ohm
    Series BG - 450 to 1200 Amps
    System Voltage 208 V

    Electrical Ratings

    Current / Amperage Rating 600 A
    Maximum Current Rating Amps Continuous 600 Amps
    Voltage Rating Description 208 V

    Resources/Downloads

    Installation/Instruction Manual (IOM)