text.skipToContent text.skipToNavigation

BM380-900

by Powerohm 

Catalog ID: BM380-900

Braking Module BG Series, 0.45 Ohms, 900 A, 380 V

  • Turn On Voltage - 612 Volts
  • Product Details

    General

    Peak Current 1350 Amps
    Resistance Ohms 0.45 Ohm
    Series BG - 450 to 1200 Amps
    System Voltage 380 V

    Electrical Ratings

    Current / Amperage Rating 900 A
    Maximum Current Rating Amps Continuous 900 Amps
    Voltage Rating Description 380 V

    Resources/Downloads

    Installation/Instruction Manual (IOM)