text.skipToContent text.skipToNavigation

BM480-450 | Braking Module BG Series

By Powerohm 

Catalog ID: BM6-50

By Powerohm
Catalog ID:  BM6-50
System Voltage 600 V, Minimum Resistance 4.85 Ohms, Continuous Current 50 A, 600 V

  • Turn On Voltage - 970 Volts
  • More Options

    Product Details

    General

    Peak Current 200 Amps
    Resistance Ohms 4.85 Ohm
    Series LG - 50 to 150 Amps
    System Voltage 600 V

    Electrical Ratings

    Current / Amperage Rating 50 A
    Maximum Current Rating Amps Continuous 50 Amps
    Voltage Rating Description 600 V

    Resources and Downloads

    Installation/Instruction Manual (IOM)

    Sales Drawings