text.skipToContent text.skipToNavigation

BM6-115

by Powerohm 

Catalog ID: BM6-115

Braking Module LG Series, 4.85 Ohms, 115 A, 600 V

  • Turn On Voltage - 970 Volts
  • Product Details

    General

    Peak Current 200 Amps
    Resistance Ohms 4.85 Ohm
    Series LG - 50 to 150 Amps
    System Voltage 600 V

    Electrical Ratings

    Current / Amperage Rating 115 A
    Maximum Current Rating Amps Continuous 115 Amps
    Voltage Rating Description 600 V

    Resources/Downloads

    Installation/Instruction Manual (IOM)

    Sales Drawings