text.skipToContent text.skipToNavigation

ABB-41135

by Powerohm 

Catalog ID: ABB-41135

ABB Braking Resistor, 5 Ohms, 1200 W

Product Details

General

Application ABB
Enclosure Type GCE3
Resistance Ohms 5 Ohm

Dimensions

Weight 12.5 lb

Electrical Ratings

Wattage 1200 W