text.skipToContent text.skipToNavigation

ABB-41136

by Powerohm 

Catalog ID: ABB-41136

ABB Braking Resistor, 3 Ohms, 1500 W

Product Details

General

Application ABB
Enclosure Type GCE4
Resistance Ohms 3 Ohm

Dimensions

Weight 15.7 lb

Electrical Ratings

Wattage 1500 W