text.skipToContent text.skipToNavigation

ABB-41144

By Powerohm 

Catalog ID: ABB-41144

By Powerohm
Catalog ID:  ABB-41144
ABB Braking Resistor, 13 Ohms, 1200 W

More Options

Product Details

General

Application ABB
Enclosure Type GCE3
Resistance Ohms 13 Ohm

Dimensions

Weight 12.5 lb

Electrical Ratings

Wattage 1200 W