text.skipToContent text.skipToNavigation

ABB-41156

By Powerohm 

Catalog ID: ABB-41156

By Powerohm
Catalog ID:  ABB-41156
ABB Braking Resistor, 13 Ohms, 1500 W

More Options

Product Details

General

Application ABB
Enclosure Type GCE4
Resistance Ohms 13 Ohm

Dimensions

Weight 15.7 lb

Electrical Ratings

Wattage 1500 W