text.skipToContent text.skipToNavigation

ABB-41159

by Powerohm 

Catalog ID: ABB-41159

ABB Braking Resistor, 8 Ohms, 3000 W

Product Details

General

Application ABB
Enclosure Type GCE6
Resistance Ohms 8 Ohm

Dimensions

Weight 18.5 lb

Electrical Ratings

Wattage 3000 W