text.skipToContent text.skipToNavigation

ABB-41160

by Powerohm 

Catalog ID: ABB-41160

ABB Braking Resistor, 6 Ohms, 3800 W

Product Details

General

Application ABB
Enclosure Type GCE6
Resistance Ohms 6 Ohm

Dimensions

Weight 18.5 lb

Electrical Ratings

Wattage 3800 W