text.skipToContent text.skipToNavigation

ABB-41162

by Powerohm 

Catalog ID: ABB-41162

ABB Braking Resistor, 6 Ohms, 5200 W

Product Details

General

Application ABB
Enclosure Type GCE9
Resistance Ohms 6 Ohm

Dimensions

Weight 23.96 lb

Electrical Ratings

Wattage 5200 W