text.skipToContent text.skipToNavigation

ABB-42685

by Powerohm 

Catalog ID: ABB-42685

ABB Braking Resistor, 1.72 Ohms, 210000 W

Product Details

General

Application ABB
Enclosure Type ED2
Resistance Ohms 1.72 Ohm

Dimensions

Weight 88.6 lb

Electrical Ratings

Wattage 210000 W