text.skipToContent text.skipToNavigation

ABB-42785

by Powerohm 

Catalog ID: ABB-42785

ABB Braking Resistor, 1.25 Ohms, 30000 W

Product Details

General

Application ABB
Enclosure Type ED3
Resistance Ohms 1.25 Ohm

Dimensions

Weight 133.7 lb

Electrical Ratings

Wattage 30000 W