text.skipToContent text.skipToNavigation

ABB-43497

By Powerohm 

Catalog ID: ABB-43497

By Powerohm
Catalog ID:  ABB-43497
ABB Braking Resistor, 1.39 Ohms, 70178 W

More Options

Product Details

General

Application ABB
Enclosure Type ED4
Resistance Ohms 1.39 Ohm

Dimensions

Weight 255.6 lb

Electrical Ratings

Wattage 70178 W