text.skipToContent text.skipToNavigation

ABB-43504

By Powerohm 

Catalog ID: ABB-43504

By Powerohm
Catalog ID:  ABB-43504
ABB Braking Resistor, 1.72 Ohms, 82280 W

More Options

Product Details

General

Application ABB
Enclosure Type ED5
Resistance Ohms 1.72 Ohm

Dimensions

Weight 317.5 lb

Electrical Ratings

Wattage 82280 W