text.skipToContent text.skipToNavigation

ABB-43505

by Powerohm 

Catalog ID: ABB-43505

ABB Braking Resistor, 1.39 Ohms, 99878 W

Product Details

General

Application ABB
Enclosure Type ED7
Resistance Ohms 1.39 Ohm

Dimensions

Weight 441.3 lb

Electrical Ratings

Wattage 99878 W