text.skipToContent text.skipToNavigation

ABB-44471

By Powerohm 

Catalog ID: ABB-44471

By Powerohm
Catalog ID:  ABB-44471
ABB Braking Resistor, 22 Ohms, 1455 W

More Options

Product Details

General

Application ABB
Enclosure Type GCE4
Resistance Ohms 22 Ohm

Dimensions

Weight 15.7 lb

Electrical Ratings

Wattage 1455 W