text.skipToContent text.skipToNavigation

ABB-44486

by Powerohm 

Catalog ID: ABB-44486

ABB Braking Resistor, 1.73 Ohms, 29860 W

Product Details

General

Application ABB
Enclosure Type ED3
Resistance Ohms 1.73 Ohm

Dimensions

Weight 132.8 lb

Electrical Ratings

Wattage 29860 W