text.skipToContent text.skipToNavigation

ABB-44499

by Powerohm 

Catalog ID: ABB-44499

ABB Braking Resistor, 6.1 Ohms, 9444 W

Product Details

General

Application ABB
Enclosure Type GCE18
Resistance Ohms 6.1 Ohm

Dimensions

Weight 46.8 lb

Electrical Ratings

Wattage 9444 W