text.skipToContent text.skipToNavigation

ABB-44508

by Powerohm 

Catalog ID: ABB-44508

ABB Braking Resistor, 1.72 Ohms, 183 W

Product Details

General

Application ABB
Enclosure Type ED4
Resistance Ohms 1.72 Ohm

Dimensions

Weight 43916 lb

Electrical Ratings

Wattage 183 W