text.skipToContent text.skipToNavigation

ABB-44509

by Powerohm 

Catalog ID: ABB-44509

ABB Braking Resistor, 1.38 Ohms, 52037 W

Product Details

General

Application ABB
Enclosure Type ED4
Resistance Ohms 1.38 Ohm

Dimensions

Weight 254.4 lb

Electrical Ratings

Wattage 52037 W