text.skipToContent text.skipToNavigation

GL41

By Powerohm 

Catalog ID: GL41

By Powerohm
Catalog ID:  GL41
Powerohm's Grid Resistors are most commonly used for motor acceleration and braking, but are also suitable for dynamic braking of variable frequency drives, load banks, harmonic filtering and neutral grounding applications. Resistor banks feature stainless steel stamped elements double insulated from supporting end frames with all silicone mica. The elements are offset and welded to eliminate current carrying washers and unwanted breaks in the current path.

  • Continues Wattage:8573
  • More Options

    Product Details

    General

    Max. Vibration 26.5
    Nominal Current (A) 8570
    Resistance Ohms 5.1 Ohm
    Size 11
    System Voltage 600 VAC
    Type Grid Resistor Type GL

    Dimensions

    Depth 12.75 in
    Length 26.5 in
    Weight 32 lb
    Width 11 in

    Electrical Ratings

    Amperage Rating 41 A
    Current / Amperage Rating 41 A
    Maximum Current Rating Amps Continuous 41 Amps
    Wattage 8573 W