- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
- Brake Modules
- Resistors
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- Powerohm Promise
-
-
-
Markets
Markets We Serve
-
Markets
-
Markets
-
Markets We Serve
-
Markets We Serve
- Alternative Energy
- Cranes and Hoists
- Industrial Processes
- Mining
- Oil and Gas
- Power Systems
- Transit
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- About Us
- Catalogs
- Instruction Manuals
- Locate Sales Agent
- Replacements
- Request Quote
- Quote Utility
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
- Brake Modules
- Resistors
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- Powerohm Promise
-
-
-
Markets
Markets We Serve
-
Markets
-
Markets
-
Markets We Serve
-
Markets We Serve
- Alternative Energy
- Cranes and Hoists
- Industrial Processes
- Mining
- Oil and Gas
- Power Systems
- Transit
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- About Us
- Catalogs
- Instruction Manuals
- Locate Sales Agent
- Replacements
- Request Quote
- Quote Utility
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Products
- Electrical & Electronic
- Industrial Controls
- Resistors
- Power Resistors
- Replacements
- PR2311 | Replacement Part Type ER
Item Added to Your Cart!
PR2311 | Replacement Part Type ER
By Powerohm
Catalog ID: PR2311
PR2311 | Replacement Part Type ER
By Powerohm
Catalog ID:
PR2311
Ohmite Replacement - Type ER Edgewound Resistor, 39 A, 0.75 Ohms, MFG Part Number-2311
More Options
Get a Quote
Product Details
General
Application | Ohmite |
Maximum Temperature Rise | 375 °C |
Resistance Ohms | 0.75 Ohm |
Size | 5 |
Type | Edgewound Resistor Type ER |
Electrical Ratings
Current / Amperage Rating | 39 A |
Maximum Current Rating Amps Continuous | 39 Amps |