text.skipToContent text.skipToNavigation

PR44A6400G01 | Replacement Part

By Powerohm 

Catalog ID: PR44A6400G01

By Powerohm
Catalog ID:  PR44A6400G01
Westinghouse Replacement Part, Type LG Punched Grid, 0.146 Ohms, 160 A, MFG Part Number-44A6400G01

  • Westinghouse MFG Part Number-44A6400G01
  • More Options

    Product Details

    General

    Application Westinghouse
    Maximum Temperature Rise 375 °C
    Resistance Ohms 0.146 Ohm
    Type Punched Grid Resistor Type LG

    Dimensions

    Length 18 in

    Electrical Ratings

    Current / Amperage Rating 160 A
    Maximum Current Rating Amps Continuous 160 Amps