- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
- Brake Modules
- Resistors
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- Powerohm Promise
-
-
-
Markets
Markets We Serve
-
Markets
-
Markets
-
Markets We Serve
-
Markets We Serve
- Alternative Energy
- Cranes and Hoists
- Industrial Processes
- Mining
- Oil and Gas
- Power Systems
- Transit
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- About Us
- Catalogs
- Instruction Manuals
- Locate Sales Agent
- Replacements
- Request Quote
- Quote Utility
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
- Brake Modules
- Resistors
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- Powerohm Promise
-
-
-
Markets
Markets We Serve
-
Markets
-
Markets
-
Markets We Serve
-
Markets We Serve
- Alternative Energy
- Cranes and Hoists
- Industrial Processes
- Mining
- Oil and Gas
- Power Systems
- Transit
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- About Us
- Catalogs
- Instruction Manuals
- Locate Sales Agent
- Replacements
- Request Quote
- Quote Utility
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Products
- Electrical & Electronic
- Industrial Controls
- Resistors
- Power Resistors
- Ribbon
- RH180-T | Type RH Ribbon Resistor
Item Added to Your Cart!
RH180-T | Type RH Ribbon Resistor
By Powerohm
Catalog ID: RH180-T
RH180-T | Type RH Ribbon Resistor
By Powerohm
Catalog ID:
RH180-T
Type RH Ribbon Resistor 0.549 Ohms 180 A
Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%
More Options
Get a Quote
Product Details
General
Resistance Ohms | 0.549 Ohm |
System Voltage | 600 VAC |
Type | Ribbon Resistor Type RH |
Dimensions
Depth | 29 in |
Length | 26.5 in |
Weight | 100 lb |
Width | 27.75 in |
Electrical Ratings
Amperage Rating | 180 A |
Current / Amperage Rating | 180 A |
Maximum Current Rating Amps Continuous | 180 Amps |
Wattage | 17793 W |