- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
- Brake Modules
- Resistors
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- Powerohm Promise
-
-
-
Markets
Markets We Serve
-
Markets
-
Markets
-
Markets We Serve
-
Markets We Serve
- Alternative Energy
- Cranes and Hoists
- Industrial Processes
- Mining
- Oil and Gas
- Power Systems
- Transit
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- About Us
- Catalogs
- Instruction Manuals
- Locate Sales Agent
- Replacements
- Request Quote
- Quote Utility
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
- Brake Modules
- Resistors
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- Powerohm Promise
-
-
-
Markets
Markets We Serve
-
Markets
-
Markets
-
Markets We Serve
-
Markets We Serve
- Alternative Energy
- Cranes and Hoists
- Industrial Processes
- Mining
- Oil and Gas
- Power Systems
- Transit
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- About Us
- Catalogs
- Instruction Manuals
- Locate Sales Agent
- Replacements
- Request Quote
- Quote Utility
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Products
- Electrical & Electronic
- Industrial Controls
- Resistors
- Power Resistors
- Smoothwound
- SR10-3000 | Type SR Smoothwound Resistor
Item Added to Your Cart!
SR10-3000 | Type SR Smoothwound Resistor
By Powerohm
Catalog ID: SR10-3000
SR10-3000 | Type SR Smoothwound Resistor
By Powerohm
Catalog ID:
SR10-3000
Size 10 Type SR Smoothwound Resistor 3000 Ohms 450 W
More Options
Get a Quote
Product Details
General
Resistance Ohms | 3000 Ohm |
Size | 7 |
Type | Smoothwound Type SR |
Dimensions
Depth | 1.75 in |
Length | 7.5 in |
Electrical Ratings
Current / Amperage Rating | 0.4 A |
Maximum Current Rating Amps Continuous | 0.4 Amps |
Wattage | 300 W |