- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
- Brake Modules
- Resistors
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- Powerohm Promise
-
-
-
Markets
Markets We Serve
-
Markets
-
Markets
-
Markets We Serve
-
Markets We Serve
- Alternative Energy
- Cranes and Hoists
- Industrial Processes
- Mining
- Oil and Gas
- Power Systems
- Transit
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- About Us
- Catalogs
- Instruction Manuals
- Locate Sales Agent
- Replacements
- Request Quote
- Quote Utility
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
- Brake Modules
- Resistors
-
-
Solutions
Featured Solutions
-
Solutions
-
Solutions
-
Featured Solutions
-
Featured Solutions
- Powerohm Promise
-
-
-
Markets
Markets We Serve
-
Markets
-
Markets
-
Markets We Serve
-
Markets We Serve
- Alternative Energy
- Cranes and Hoists
- Industrial Processes
- Mining
- Oil and Gas
- Power Systems
- Transit
-
-
-
Resources
Tools and InformationDigital Resources
-
Resources
-
Resources
-
Tools and Information
-
Tools and Information
- About Us
- Catalogs
- Instruction Manuals
- Locate Sales Agent
- Replacements
- Request Quote
- Quote Utility
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
- Products
- Electrical & Electronic
- Industrial Controls
- Resistors
- Power Resistors
- Wirewound
- WR1000 | Type WR Wirewound Resistor
Item Added to Your Cart!
WR1000 | Type WR Wirewound Resistor
By Powerohm
Catalog ID: WR1000
WR1000 | Type WR Wirewound Resistor
By Powerohm
Catalog ID:
WR1000
Type WR Wirewound Resistor 10 Ohms 6.2 A
- Powerohm's Type WR Wirewound Resistors are designed for low current applications ranging from 1.0 to 32.0 amps continuous, and resistance values ranging between 250.0 and 0.25 ohms, respectively
- Can be used for any type of AC or DC power application, including motor control, dynamic braking, neutral grounding and load testing
- The corrosion resistant Type WR resistor will withstand considerable shock and vibration, qualifying it for use in most harsh environments
- Continues Wattage:384
Voltage Rating: 600 VAC. Resistance Tolerance: +/- 10%
More Options
Get a Quote
Product Details
General
Nominal Current (A) | 384 |
Resistance Ohms | 10 Ohm |
Dimensions
Depth | 2.75 in |
Length | 7.25 in |
Weight | 0.9 lb |
Width | 2 in |
Electrical Ratings
Current / Amperage Rating | 6.2 A |
Maximum Current Rating Amps Continuous | 6.2 |
Wattage | 384 W |