MY LISTS
POWEROHM RESISTORS
Image of PFCR150R100W PFCR150R100W | Allen Bradley Braking Resistor

PFCR150R100W | Allen Bradley Braking Resistor

Brand: Powerohm Resistors

Catalog ID: PFCR150R100W

Allen Bradley Braking Resistor, 100 W, 150 Ohms

  • The resistor dissipates regenerated power to keep the bus voltage from exceeding the rated limit of the drive
  • Provide Controlled Braking

General

Application

Allen Bradley

Catalog Number

PFCR150R100W

Dimensions

Length

6 in

Weight

1 lb

Width

0.75 in

Electrical Ratings

Wattage

100 W