MY LISTS
POWEROHM RESISTORS
Image of PREWR4-12 PREWR4-12 | Replacement Part

PREWR4-12 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PREWR4-12

IPC Replacement Part, EW Edgewound Resistor, 0.12 Ohms, 105 A, MFG Part Number-EWR4-12

IPC MFG Part Number-EWR4-12

General

Catalog Number

PREWR4-12

Maximum Temperature Rise

375 °C

Resistance Ohms

0.12 Ohm

Type

Edgewound Type EW

Dimensions

Length

4 in

Electrical Ratings

Maximum Current Rating Amps Continuous

105 Amps

Operational

Maximum Temperature Rise

375 °C