MY LISTS
POWEROHM RESISTORS
Image of PRLC50 PRLC50 | Replacement Part
Image of PRLC50 PRLC50 | Replacement Part
Image of PRLC50 PRLC50 | Replacement Part

PRLC50 | Replacement Part

Brand: Powerohm Resistors

Catalog ID: PRLC50

Post Glover Replacement Part, LC Wirewound Resistor, 5 Ohms, 8.5 A, MFG Part Number-LC50

Post Glover Replacement PartNumber-LC50

Product details

General

Application

Post Glover

Catalog Number

PRLC50

Maximum Temperature Rise

375 °C

Resistance Ohms

5 Ohm

Type

Wirewound Type LC

Dimensions

Weight

1.2 lb

Electrical Ratings

Current / Amperage Rating

8.5 A

Maximum Current Rating Amps Continuous

8.5 Amps

Resources and downloads

Specifications