text.skipToContent text.skipToNavigation

LD4

by Prescolite 

Prescolite's 4" LED cylinders provide an innovative way to achieve illumination patterns on vertical surfaces and paths of regress. Available in wall, pendant, and surface mount with up/down (wall only) or down distributions. Housing is smooth or finned (wall only) in a variety of finishes.

  • Wall (direct 6W down and direct/indirect 6W up/6W down, pendant and surface mount meet a variety of applications
  • Extruded aluminum housing available in smooth or finned (wall mount only)
  • A minimum of 50,000 at 70% average lumen maintenance
  • Housing available in Black, White or Zet (metallic silver) finishes
  • CSA listed. Fully gasketed and wet location listed.
  • Photometrically tested per IESNA-LM-79-2008 standards

Product Details

General

Aperture 4 in
Application
  • Commerical Indoor
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Lamp Type LED
Light Source LED
Listings CSA
Style Round
Type Downlighting

Certifications and Compliance

Industry Standard(s)
  • CSA
  • Wet Listed