text.skipToContent text.skipToNavigation

LITEISTRY™ 4" Square Cylinder

by Prescolite 

The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece. 

  • 4" architectural LED square downlight cylinder delivering 600 - 4000 lm
  • 4 beam distributions from 0.6 to 1.2 Spacing Criteria
  • Quiet reflector appearance with 50º optical cutoff
  • 2700K - 5000K, 80+ and 90+ CRI options
  • Available in Surface, Wall, Pendant, or Cord Mount configurations
  • Variety of dimming protocol options including 0-10V, DALI, DMX, Forward Phase and EcoSystem
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 4 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • DALI
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem Digital
Dimming Range
  • 1%
  • <1%
  • <0.1%
Light Source LED

Photometry

IES Files
LTC-4SQD-P-20L35K8MD-DM1-S-BL
IES file
LTC-4SQD-P-20L35K8NR-DM1-S-BL
IES file
LTC-4SQD-P-20L35K8WD-DM1-S-BL
IES file
LTC-4SQD-P-20L35K8XW-DM1-S-BL
IES file