text.skipToContent text.skipToNavigation

LITEISTRY™ 3" Round Cylinder w/SpectraSync™

by Prescolite 

The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.

LITEISTRY™ downlighting with SpectraSync™ Color Tuning technology allows the flexibility to tailor CCT to aesthetic preferences.

  • 3" architecturalLED round downlight and wall wash cylinder delivering 600 - 2000 lm
  • 4 beam distributions from 0.4 to 1.1 Spacing Criteria
  • Quiet reflector appearance with 50º optical cutoff
  • Available in Dim to Warm (2200K-3000K) or Tunable White (2700K-5000K or 2700K-6500K), 90+CRI options
  • Available in Surface, Wall, Pendant, or Cord Mount configurations
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 3 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • SpectraSync™ Tunable White
  • SpectraSync™ Tunable Dim-to-Warm
Dimming Range 0.05
Light Source LED
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LTC-3RD-S-06L2230TD9MD-DMTW-S_30K
IES file
3000 K 90 CRI 611 lm 61 10 W Medium, 53° FWHM, (0.8 SC)
LTC-3RD-S-06L2230TD9NR-DMTW-S_30K
IES file
3000 K 90 CRI 666 lm 67 9.9 W Narrow, 29° FWHM, (0.5 SC)
LTC-3RD-S-06L2230TD9WD-DMTW-S_30K
IES file
3000 K 90 CRI 594 lm 59 10.1 W Wide, 59° FWHM, (0.9 SC)
LTC-3RD-S-06L2230TD9WW-DMTW-S_30K
IES file
3000 K 90 CRI 550 lm 55 10 W Open Single Wall Wash
LTC-3RD-S-06L2230TD9XW-DMTW-S_30K
IES file
3000 K 90 CRI 590 lm 59 10 W Extra Wide, 66° FWHM, (1.1 SC)
LTC-3RD-S-06L2765T9MD-DMT-S_30K
IES file
3000 K 90 CRI 611 lm 61 10 W Medium, 53° FWHM, (0.8 SC)
LTC-3RD-S-06L2765T9NR-DMT-S_30K
IES file
3000 K 90 CRI 666 lm 67 9.9 W Narrow, 29° FWHM, (0.5 SC)
LTC-3RD-S-06L2765T9WD-DMT-S_30K
IES file
3000 K 90 CRI 594 lm 59 10.1 W Wide, 59° FWHM, (0.9 SC)
LTC-3RD-S-06L2765T9WW-DMT-S_30K
IES file
3000 K 90 CRI 550 lm 55 10 W Open Single Wall Wash
LTC-3RD-S-06L2765T9XW-DMT-S_30K
IES file
3000 K 90 CRI 590 lm 59 10 W Extra Wide, 66° FWHM, (1.1 SC)
LTC-3RD-S-10L2230TD9MD-DMTW-S_30K
IES file
3000 K 90 CRI 984 lm 55 17.9 W Medium, 53° FWHM, (0.8 SC)
LTC-3RD-S-10L2230TD9NR-DMTW-S_30K
IES file
3000 K 90 CRI 1072 lm 60 17.9 W Narrow, 29° FWHM, (0.5 SC)
LTC-3RD-S-10L2230TD9WD-DMTW-S_30K
IES file
3000 K 90 CRI 956 lm 53 18 W Wide, 59° FWHM, (0.9 SC)
LTC-3RD-S-10L2230TD9WW-DMTW-S_30K
IES file
3000 K 90 CRI 886 lm 49 18.1 W Open Single Wall Wash
LTC-3RD-S-10L2230TD9XW-DMTW-S_30K
IES file
3000 K 90 CRI 949 lm 53 17.9 W Extra Wide, 66° FWHM, (1.1 SC)
LTC-3RD-S-10L2765T9MD-DMT-S_30K
IES file
3000 K 90 CRI 984 lm 55 17.9 W Medium, 53° FWHM, (0.8 SC)
LTC-3RD-S-10L2765T9NR-DMT-S_30K
IES file
3000 K 90 CRI 1072 lm 60 17.9 W Narrow, 29° FWHM, (0.5 SC)
LTC-3RD-S-10L2765T9WD-DMT-S_30K
IES file
3000 K 90 CRI 956 lm 53 18 W Wide, 59° FWHM, (0.9 SC)
LTC-3RD-S-10L2765T9WW-DMT-S_30K
IES file
3000 K 90 CRI 886 lm 49 18.1 W Open Single Wall Wash
LTC-3RD-S-10L2765T9XW-DMT-S_30K
IES file
3000 K 90 CRI 949 lm 53 17.9 W Extra Wide, 66° FWHM, (1.1 SC)