- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Cylinders
- LITEISTRY™ 3" Round Cylinder
Item Added to Your Cart!
LITEISTRY™ 3" Round Cylinder
by Prescolite
LITEISTRY™ 3" Round Cylinder
by Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.
- 3" architecturalLED round downlight and wall wash cylinder delivering 600 - 2000 lm
- 4 beam distributions from 0.4 to 1.1 Spacing Criteria
- Quiet reflector appearance with 50º optical cutoff
- 2700K - 5000K, 80+ and 90+ CRI options
- Available in Surface, Wall, Pendant, or Cord Mount configurations
- Variety of dimming protocol options including 0-10V, DALI, DMX, Forward Phase and EcoSystem
- NX Distributed Intelligence™ wired and wireless controls capability available
- 2 SDCM color consistency
- Long life L90 at 55,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture | 3 in |
Application |
|
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol |
|
Dimming Range |
|
Light Source | LED |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
Resources/Downloads
Specifications
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
LTC-3RD-P-06L35K8MD-DM1-S-BL
IES file |
3500 K | 80 CRI | 641 lm | 83 | 7.8 W | Medium, 53° FWHM, (0.8 SC) |
![]() |
LTC-3RD-P-06L35K8NR-DM1-S-BL
IES file |
3500 K | 80 CRI | 744 lm | 96 | 7.8 W | Narrow, 29° FWHM, (0.5 SC) |
![]() |
LTC-3RD-P-06L35K8WD-DM1-S-BL
IES file |
3500 K | 80 CRI | 663 lm | 85 | 7.8 W | Wide, 59° FWHM, (0.9 SC) |
![]() |
LTC-3RD-P-06L35K8XW-DM1-S-BL
IES file |
3500 K | 80 CRI | 636 lm | 82 | 7.8 W | Extra Wide, 66° FWHM, (1.1 SC) |
![]() |
LTC-3RD-P-10L35K8MD-DM1-S-BL
IES file |
3500 K | 80 CRI | 1032 lm | 87 | 11.9 W | Medium, 53° FWHM, (0.8 SC) |
![]() |
LTC-3RD-P-10L35K8NR-DM1-S-BL
IES file |
3500 K | 80 CRI | 1198 lm | 101 | 11.9 W | Narrow, 29° FWHM, (0.5 SC) |
![]() |
LTC-3RD-P-10L35K8WD-DM1-S-BL
IES file |
3500 K | 80 CRI | 1067 lm | 90 | 11.9 W | Wide, 59° FWHM, (0.9 SC) |
![]() |
LTC-3RD-P-10L35K8XW-DM1-S-BL
IES file |
3500 K | 80 CRI | 1024 lm | 87 | 11.9 W | Extra Wide, 66° FWHM, (1.1 SC) |
![]() |
LTC-3RD-P-15L35K8MD-DM1-S-BL
IES file |
3500 K | 80 CRI | 1493 lm | 81 | 18.6 W | Medium, 53° FWHM, (0.8 SC) |
![]() |
LTC-3RD-P-15L35K8NR-DM1-S-BL
IES file |
3500 K | 80 CRI | 1733 lm | 94 | 18.6 W | Narrow, 29° FWHM, (0.5 SC) |
![]() |
LTC-3RD-P-15L35K8WD-DM1-S-BL
IES file |
3500 K | 80 CRI | 1544 lm | 84 | 18.6 W | Wide, 59° FWHM, (0.9 SC) |
![]() |
LTC-3RD-P-15L35K8XW-DM1-S-BL
IES file |
3500 K | 80 CRI | 1482 lm | 80 | 18.6 W | Extra Wide, 66° FWHM, (1.1 SC) |
![]() |
LTC-3RD-P-20L35K8MD-DM1-S-BL
IES file |
3500 K | 80 CRI | 1924 lm | 79 | 24.405 W | Medium, 53° FWHM, (0.8 SC) |
![]() |
LTC-3RD-P-20L35K8NR-DM1-S-BL
IES file |
3500 K | 80 CRI | 2078 lm | 87 | 24.05 W | Narrow, 29° FWHM, (0.5 SC) |
![]() |
LTC-3RD-P-20L35K8WD-DM1-S-BL
IES file |
3500 K | 80 CRI | 1963 lm | 81 | 24.375 W | Wide, 59° FWHM, (0.9 SC) |
![]() |
LTC-3RD-P-20L35K8XW-DM1-S-BL
IES file |
3500 K | 80 CRI | 1942 lm | 80 | 24.391 W | Extra Wide, 66° FWHM, (1.1 SC) |
![]() |
LTC-3RW-P-06L35K8WW-DM1-S-BL
IES file |
3500 K | 80 CRI | 560 lm | 72 | 7.8 W | Open Single Wall Wash |
![]() |
LTC-3RW-P-10L35K8WW-DM1-S-BL
IES file |
3500 K | 80 CRI | 901 lm | 76 | 11.9 W | Open Single Wall Wash |
![]() |
LTC-3RW-P-15L35K8WW-DM1-S-BL
IES file |
3500 K | 80 CRI | 1304 lm | 71 | 18.6 W | Open Single Wall Wash |
![]() |
LTC-3RW-P-20L35K8WW-DM1-S-BL
IES file |
3500 K | 80 CRI | 1804 lm | 75 | 24.2 W | Open Single Wall Wash |
![]() |
Please wait, preparing to download your file.