- Products
-
Products
-
Products
- Recessed Downlights
- Cylinders
- Track Lighting
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
-
Products
-
Products
- Recessed Downlights
- Cylinders
- Track Lighting
-
-
Resources
SupportTechnical DataCompany
-
Resources
-
Resources
- Support
- Technical Data
- Company
- Marketing
-
- Solutions
- Solutions
- Brands
-
Brands
-
Brands
-
Hubbell Lighting Brands
-
- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Cylinders
- LITEISTRY™ 3" Square Cylinder
Item Added to Your Cart!
LITEISTRY™ 3" Square Cylinder
By Prescolite
LITEISTRY™ 3" Square Cylinder
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.
- 3" architectural LED square downlight cylinder delivering 600 - 2000 lm
- 5 beam distributions from 0.4 to 1.2 Spacing Criteria
- Quiet reflector appearance with 50º optical cutoff
- 2700K - 5000K, 80+ and 90+ CRI options
- Available in Surface, Wall, Pendant, or Cord Mount configurations
- Variety of dimming protocol options including 0-10V, DALI, DMX, Forward Phase and EcoSystem
- NX Distributed Intelligence™ wired and wireless controls capability available
- 2 SDCM color consistency
- Long life L90 at 55,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture | 3 in |
Application |
|
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol |
|
Dimming Range |
|
Light Source | LED |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
Resources and Downloads
Specifications
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Photometry (19)
Product Name | Color Temp | CRI | Lumens | Lm/W | Watts | Dist. Type | Resources |
---|---|---|---|---|---|---|---|
LTC-3SQD-P-06L35K8MD-DM1-S-BL
|
3500 K | 80 CRI | 685 lm | 88 | 7.8 W | Medium, 48° FWHM, (0.7 SC) | |
LTC-3SQD-P-06L35K8NR-DM1-S-BL
|
3500 K | 80 CRI | 714 lm | 92 | 7.8 W | Narrow, 38° FWHM, (0.6 SC) | |
LTC-3SQD-P-06L35K8VNR-DM1-S-BL
|
3500 K | 80 CRI | 635 lm | 81 | 7.9 W | Very Narrow, 24° FWHM, (0.4 SC) | |
LTC-3SQD-P-06L35K8WD-DM1-S-BL
|
3500 K | 80 CRI | 656 lm | 85 | 7.8 W | Wide, 62° FWHM, (1.0 SC) | |
LTC-3SQD-P-06L35K8XW-DM1-S-BL
|
3500 K | 80 CRI | 614 lm | 79 | 7.8 W | Extra Wide, 74° FWHM, (1.1 SC) | |
LTC-3SQD-P-10L35K8MD-DM1-S-BL
|
3500 K | 80 CRI | 1103 lm | 93 | 11.9 W | Medium, 48° FWHM, (0.7 SC) | |
LTC-3SQD-P-10L35K8NR-DM1-S-BL
|
3500 K | 80 CRI | 1149 lm | 97 | 11.9 W | Narrow, 38° FWHM, (0.6 SC) | |
LTC-3SQD-P-10L35K8VNR-DM1-S-BL
|
3500 K | 80 CRI | 998 lm | 81 | 12.4 W | Very Narrow, 24° FWHM, (0.4 SC) | |
LTC-3SQD-P-10L35K8WD-DM1-S-BL
|
3500 K | 80 CRI | 1056 lm | 89 | 11.9 W | Wide, 62° FWHM, (1.0 SC) | |
LTC-3SQD-P-10L35K8XW-DM1-S-BL
|
3500 K | 80 CRI | 988 lm | 84 | 11.9 W | Extra Wide, 74° FWHM, (1.1 SC) | |
LTC-3SQD-P-15L35K8MD-DM1-S-BL
|
3500 K | 80 CRI | 1596 lm | 86 | 18.6 W | Medium, 48° FWHM, (0.7 SC) | |
LTC-3SQD-P-15L35K8NR-DM1-S-BL
|
3500 K | 80 CRI | 1662 lm | 90 | 18.6 W | Narrow, 38° FWHM, (0.6 SC) | |
LTC-3SQD-P-15L35K8VNR-DM1-S-BL
|
3500 K | 80 CRI | 1348 lm | 74 | 18.2 W | Very Narrow, 24° FWHM, (0.4 SC) | |
LTC-3SQD-P-15L35K8WD-DM1-S-BL
|
3500 K | 80 CRI | 1528 lm | 83 | 18.6 W | Wide, 62° FWHM, (1.0 SC) | |
LTC-3SQD-P-15L35K8XW-DM1-S-BL
|
3500 K | 80 CRI | 1429 lm | 77 | 18.6 W | Extra Wide, 74° FWHM, (1.1 SC) | |
LTC-3SQD-P-20L35K8MD-DM1-S-BL
|
3500 K | 80 CRI | 1996 lm | 82 | 24.4 W | Medium, 48° FWHM, (0.7 SC) | |
LTC-3SQD-P-20L35K8NR-DM1-S-BL
|
3500 K | 80 CRI | 2037 lm | 84 | 24.4 W | Narrow, 38° FWHM, (0.6 SC) | |
LTC-3SQD-P-20L35K8WD-DM1-S-BL
|
3500 K | 80 CRI | 1953 lm | 81 | 24.4 W | Wide, 62° FWHM, (1.0 SC) | |
LTC-3SQD-P-20L35K8XW-DM1-S-BL
|
3500 K | 80 CRI | 1889 lm | 78 | 24.4 W | Extra Wide, 74° FWHM, (1.1 SC) |
Please wait, preparing to download your file.