text.skipToContent text.skipToNavigation

LITEISTRY™ 4" Round Cylinder w/SpectraSync™

by Prescolite 

The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.

LITEISTRY™ downlighting with SpectraSync™ Color Tuning technology allows the flexibility to tailor CCT to aesthetic preferences.

  • 4" architectural LED round downlight and wall wash cylinder delivering 600 - 4000 lm
  • 4 beam distributions from 0.4 to 1.2 Spacing Criteria
  • Quiet reflector appearance with 50º optical cutoff
  • Available in Dim to Warm (2200K-3000K) or Tunable White (2700K-5000K or 2700K-6500K), 90+CRI options
  • Available in Surface, Wall, Pendant, or Cord Mount configurations
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 4 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • SpectraSync™ Tunable White
  • SpectraSync™ Tunable Dim-to-Warm
Dimming Range 0.05
Light Source LED
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LTC-4RD-S-06L2230TD9MD-DMTW-S_30K
IES file
3000 K 90 CRI 647 lm 65 10 W Medium, 44° FWHM, (0.7 SC)
LTC-4RD-S-06L2230TD9NR-DMTW-S_30K
IES file
3000 K 90 CRI 704 lm 70 10.1 W Narrow, 29° FWHM, (0.5 SC)
LTC-4RD-S-06L2230TD9WD-DMTW-S_30K
IES file
3000 K 90 CRI 579 lm 58 10 W Wide, 61° FWHM, (0.9 SC)
LTC-4RD-S-06L2230TD9WW-DMTW-S_30K
IES file
3000 K 90 CRI 559 lm 56 10 W Open Single Wall Wash
LTC-4RD-S-06L2230TD9XW-DMTW-S_30K
IES file
3000 K 90 CRI 571 lm 57 10 W Extra Wide, 78° FWHM, (1.2 SC)
LTC-4RD-S-06L2765T9MD-DMT-S_30K
IES file
3000 K 90 CRI 647 lm 65 10 W Medium, 44° FWHM, (0.7 SC)
LTC-4RD-S-06L2765T9NR-DMT-S_30K
IES file
3000 K 90 CRI 704 lm 70 10.1 W Narrow, 29° FWHM, (0.5 SC)
LTC-4RD-S-06L2765T9WD-DMT-S_30K
IES file
3000 K 90 CRI 579 lm 58 10 W Wide, 61° FWHM, (0.9 SC)
LTC-4RD-S-06L2765T9WW-DMT-S_30K
IES file
3000 K 90 CRI 559 lm 56 10 W Open Single Wall Wash
LTC-4RD-S-06L2765T9XW-DMT-S_30K
IES file
3000 K 90 CRI 571 lm 57 10 W Extra Wide, 78° FWHM, (1.2 SC)
LTC-4RD-S-10L2230TD9MD-DMTW-S_30K
IES file
3000 K 90 CRI 1035 lm 57 18.2 W Medium, 44° FWHM, (0.7 SC)
LTC-4RD-S-10L2230TD9NR-DMTW-S_30K
IES file
3000 K 90 CRI 1126 lm 63 17.9 W Narrow, 29° FWHM, (0.5 SC)
LTC-4RD-S-10L2230TD9WD-DMTW-S_30K
IES file
3000 K 90 CRI 926 lm 51 18.2 W Wide, 61° FWHM, (0.9 SC)
LTC-4RD-S-10L2230TD9WW-DMTW-S_30K
IES file
3000 K 90 CRI 894 lm 50 17.9 W Open Single Wall Wash
LTC-4RD-S-10L2230TD9XW-DMTW-S_30K
IES file
3000 K 90 CRI 913 lm 51 17.9 W Extra Wide, 78° FWHM, (1.2 SC)
LTC-4RD-S-10L2765T9MD-DMT-S_30K
IES file
3000 K 90 CRI 1035 lm 57 18.2 W Medium, 44° FWHM, (0.7 SC)
LTC-4RD-S-10L2765T9NR-DMT-S_30K
IES file
3000 K 90 CRI 1126 lm 63 17.9 W Narrow, 29° FWHM, (0.5 SC)
LTC-4RD-S-10L2765T9WD-DMT-S_30K
IES file
3000 K 90 CRI 926 lm 51 18.2 W Wide, 61° FWHM, (0.9 SC)
LTC-4RD-S-10L2765T9WW-DMT-S_30K
IES file
3000 K 90 CRI 894 lm 50 17.9 W Open Single Wall Wash
LTC-4RD-S-10L2765T9XW-DMT-S_30K
IES file
3000 K 90 CRI 913 lm 51 17.9 W Extra Wide, 78° FWHM, (1.2 SC)
LTC-4RD-S-15L2230TD9MD-DMTW-S_30K
IES file
3000 K 90 CRI 1480 lm 59 25.1 W Medium, 44° FWHM, (0.7 SC)
LTC-4RD-S-15L2230TD9NR-DMTW-S_30K
IES file
3000 K 90 CRI 1611 lm 64 25.2 W Narrow, 29° FWHM, (0.5 SC)
LTC-4RD-S-15L2230TD9WD-DMTW-S_30K
IES file
3000 K 90 CRI 1324 lm 53 25 W Wide, 61° FWHM, (0.9 SC)
LTC-4RD-S-15L2230TD9WW-DMTW-S_30K
IES file
3000 K 90 CRI 1279 lm 51 25.1 W Open Single Wall Wash
LTC-4RD-S-15L2230TD9XW-DMTW-S_30K
IES file
3000 K 90 CRI 1307 lm 52 25.1 W Extra Wide, 78° FWHM, (1.2 SC)
LTC-4RD-S-15L2765T9MD-DMT-S_30K
IES file
3000 K 90 CRI 1480 lm 59 25.1 W Medium, 44° FWHM, (0.7 SC)
LTC-4RD-S-15L2765T9NR-DMT-S_30K
IES file
3000 K 90 CRI 1611 lm 64 25.2 W Narrow, 29° FWHM, (0.5 SC)
LTC-4RD-S-15L2765T9WD-DMT-S_30K
IES file
3000 K 90 CRI 1324 lm 53 25 W Wide, 61° FWHM, (0.9 SC)
LTC-4RD-S-15L2765T9WW-DMT-S_30K
IES file
3000 K 90 CRI 1279 lm 51 25.1 W Open Single Wall Wash
LTC-4RD-S-15L2765T9XW-DMT-S_30K
IES file
3000 K 90 CRI 1307 lm 52 25.1 W Extra Wide, 78° FWHM, (1.2 SC)