text.skipToContent text.skipToNavigation

LITEISTRY™ 4" Round Cylinder

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece. 
  • 4" architectural LED round downlight and wall wash cylinder delivering 600 - 4000 lm
  • 5 beam distributions from 0.3 to 1.2 Spacing Criteria
  • Quiet reflector appearance with 50º optical cutoff
  • 2700K - 5000K, 80+ and 90+ CRI options
  • Available in Surface, Wall, Pendant, or Cord Mount configurations
  • Variety of dimming protocol options including 0-10V, DALI, DMX, Forward Phase and EcoSystem
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 4 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • DALI
  • DMX
  • Lutron Forward Phase
  • Lutron EcoSystem Digital
Dimming Range
  • 1%
  • <1%
  • <0.1%
Light Source LED

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry (46)

Product Name Color Temp CRI Lumens Lm/W WattsWatts Dist. Type Resources
LTC-4RD-P-06L35K8MD-DM1-S-BL
3500 K 80 CRI 726 lm 94 7.8 W Medium, 44° FWHM, (0.7 SC)
LTC-4RD-P-06L35K8NR-DM1-S-BL
3500 K 80 CRI 785 lm 101 7.8 W Narrow, 29° FWHM, (0.5 SC)
LTC-4RD-P-06L35K8VNR-DM1-S-BL
3500 K 80 CRI 691 lm 91 7.6 W Very Narrow, 20° FWHM, (0.3 SC)
LTC-4RD-P-06L35K8WD-DM1-S-BL
3500 K 80 CRI 664 lm 86 7.8 W Wide, 61° FWHM, (0.9 SC)
LTC-4RD-P-06L35K8XW-DM1-S-BL
3500 K 80 CRI 644 lm 83 7.8 W Extra Wide, 78° FWHM, (1.2 SC)
LTC-4RD-P-10L35K8MD-DM1-S-BL
3500 K 80 CRI 1160 lm 97 12 W Medium, 44° FWHM, (0.7 SC)
LTC-4RD-P-10L35K8NR-DM1-S-BL
3500 K 80 CRI 1255 lm 105 12 W Narrow, 29° FWHM, (0.5 SC)
LTC-4RD-P-10L35K8VNR-DM1-S-BL
3500 K 80 CRI 1132 lm 96 11.8 W Very Narrow, 20° FWHM, (0.3 SC)
LTC-4RD-P-10L35K8WD-DM1-S-BL
3500 K 80 CRI 1062 lm 89 12 W Wide, 61° FWHM, (0.9 SC)
LTC-4RD-P-10L35K8XW-DM1-S-BL
3500 K 80 CRI 1030 lm 86 12 W Extra Wide, 78° FWHM, (1.2 SC)
LTC-4RD-P-15L35K8MD-DM1-S-BL
3500 K 80 CRI 1660 lm 90 18.6 W Medium, 44° FWHM, (0.7 SC)
LTC-4RD-P-15L35K8NR-DM1-S-BL
3500 K 80 CRI 1795 lm 97 18.6 W Narrow, 29° FWHM, (0.5 SC)
LTC-4RD-P-15L35K8VNR-DM1-S-BL
3500 K 80 CRI 1623 lm 94 17.2 W Very Narrow, 20° FWHM, (0.3 SC)
LTC-4RD-P-15L35K8WD-DM1-S-BL
3500 K 80 CRI 1519 lm 82 18.6 W Wide, 61° FWHM, (0.9 SC)
LTC-4RD-P-15L35K8XW-DM1-S-BL
3500 K 80 CRI 1474 lm 80 18.6 W Extra Wide, 78° FWHM, (1.2 SC)
LTC-4RD-P-20L35K8MD-DM1-S-BL
3500 K 80 CRI 2152 lm 96 22.5 W Medium, 44° FWHM, (0.7 SC)
LTC-4RD-P-20L35K8NR-DM1-S-BL
3500 K 80 CRI 2238 lm 100 22.536 W Narrow, 29° FWHM, (0.5 SC)
LTC-4RD-P-20L35K8VNR-DM1-S-BL
3500 K 80 CRI 2032 lm 91 22.4 W Very Narrow, 20° FWHM, (0.3 SC)
LTC-4RD-P-20L35K8WD-DM1-S-BL
3500 K 80 CRI 2059 lm 92 22.49 W Wide, 61° FWHM, (0.9 SC)
LTC-4RD-P-20L35K8XW-DM1-S-BL
3500 K 80 CRI 2028 lm 91 22.471 W Extra Wide, 78° FWHM, (1.2 SC)
LTC-4RD-P-25L35K8MD-DM1-S-BL
3500 K 80 CRI 2760 lm 100 27.8 W Medium, 44° FWHM, (0.7 SC)
LTC-4RD-P-25L35K8NR-DM1-S-BL
3500 K 80 CRI 2985 lm 108 27.8 W Narrow, 29° FWHM, (0.5 SC)
LTC-4RD-P-25L35K8VNR-DM1-S-BL
3500 K 80 CRI 2447 lm 86 28.6 W Very Narrow, 20° FWHM, (0.3 SC)
LTC-4RD-P-25L35K8WD-DM1-S-BL
3500 K 80 CRI 2526 lm 91 27.8 W Wide, 61° FWHM, (0.9 SC)
LTC-4RD-P-25L35K8XW-DM1-S-BL
3500 K 80 CRI 2451 lm 89 27.8 W Extra Wide, 78° FWHM, (1.2 SC)
LTC-4RD-P-30L35K8MD-DM1-S-BL
3500 K 80 CRI 3313 lm 96 34.6 W Medium, 44° FWHM, (0.7 SC)
LTC-4RD-P-30L35K8NR-DM1-S-BL
3500 K 80 CRI 3583 lm 104 34.6 W Narrow, 29° FWHM, (0.5 SC)
LTC-4RD-P-30L35K8VNR-DM1-S-BL
3500 K 80 CRI 2855 lm 80 35.9 W Very Narrow, 20° FWHM, (0.3 SC)
LTC-4RD-P-30L35K8WD-DM1-S-BL
3500 K 80 CRI 3032 lm 88 34.6 W Wide, 61° FWHM, (0.9 SC)
LTC-4RD-P-30L35K8XW-DM1-S-BL
3500 K 80 CRI 2941 lm 85 34.6 W Extra Wide, 78° FWHM, (1.2 SC)
LTC-4RD-P-35L35K8MD-DM1-S-BL
3500 K 80 CRI 3957 lm 93 42.9 W Medium, 44° FWHM, (0.7 SC)
LTC-4RD-P-35L35K8NR-DM1-S-BL
3500 K 80 CRI 4280 lm 100 42.9 W Narrow, 29° FWHM, (0.5 SC)
LTC-4RD-P-35L35K8WD-DM1-S-BL
3500 K 80 CRI 3622 lm 85 42.9 W Wide, 61° FWHM, (0.9 SC)
LTC-4RD-P-35L35K8XW-DM1-S-BL
3500 K 80 CRI 3514 lm 82 42.9 W Extra Wide, 78° FWHM, (1.2 SC)
LTC-4RD-P-40L35K8MD-DM1-S-BL
3500 K 80 CRI 4517 lm 88 51.5 W Medium, 44° FWHM, (0.7 SC)
LTC-4RD-P-40L35K8NR-DM1-S-BL
3500 K 80 CRI 4885 lm 95 51.5 W Narrow, 29° FWHM, (0.5 SC)
LTC-4RD-P-40L35K8WD-DM1-S-BL
3500 K 80 CRI 4134 lm 81 51.5 W Wide, 61° FWHM, (0.9 SC)
LTC-4RD-P-40L35K8XW-DM1-S-BL
3500 K 80 CRI 4011 lm 78 51.5 W Extra Wide, 78° FWHM, (1.2 SC)
LTC-4RW-P-06L35K8WW-DM1-S-BL
3500 K 80 CRI 620 lm 80 7.8 W Open Single Wall Wash
LTC-4RW-P-10L35K8WW-DM1-S-BL
3500 K 80 CRI 991 lm 83 12 W Open Single Wall Wash
LTC-4RW-P-15L35K8WW-DM1-S-BL
3500 K 80 CRI 1418 lm 77 18.6 W Open Single Wall Wash
LTC-4RW-P-20L35K8WW-DM1-S-BL
3500 K 80 CRI 1989 lm 88 22.744 W Open Single Wall Wash
LTC-4RW-P-25L35K8WW-DM1-S-BL
3500 K 80 CRI 2357 lm 85 27.8 W Open Single Wall Wash
LTC-4RW-P-30L35K8WW-DM1-S-BL
3500 K 80 CRI 2829 lm 82 34.6 W Open Single Wall Wash
LTC-4RW-P-35L35K8WW-DM1-S-BL
3500 K 80 CRI 3380 lm 79 42.9 W Open Single Wall Wash
LTC-4RW-P-40L35K8WW-DM1-S-BL
3500 K 80 CRI 3858 lm 75 51.5 W Open Single Wall Wash