text.skipToContent text.skipToNavigation

LITEISTRY™ 4" Square Cylinder w/SpectraSync™

By Prescolite 
By Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.

LITEISTRY™ downlighting with SpectraSync™ Color Tuning technology allows the flexibility to tailor CCT to aesthetic preferences.
  • 4" architectural LED square downlight and wall wash cylinder delivering 600 - 4000 lm
  • 4 beam distributions from 0.6 to 1.2 Spacing Criteria
  • Quiet reflector appearance with 50º optical cutoff
  • Available in Dim to Warm (2200K-3000K) or Tunable White (2700K-5000K or 2700K-6500K), 90+CRI options
  • Available in Surface, Wall, Pendant, or Cord Mount configurations
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 4 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • SpectraSync™ Tunable White
  • SpectraSync™ Tunable Dim-to-Warm
Dimming Range 0.05
Light Source LED
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Photometry (24)

Product Name Color Temp CRI Lumens Lm/W WattsWatts Dist. Type Resources
LTC-4SQD-S-06L2230TD9MD-DMTW-S_30K
3000 K 90 CRI 664 lm 66 10.1 W Medium, 45° FWHM, (0.7 SC)
LTC-4SQD-S-06L2230TD9NR-DMTW-S_30K
3000 K 90 CRI 688 lm 69 10 W Narrow, 37° FWHM, (0.6 SC)
LTC-4SQD-S-06L2230TD9WD-DMTW-S_30K
3000 K 90 CRI 585 lm 58 10.1 W Wide, 60° FWHM, (1.0 SC)
LTC-4SQD-S-06L2230TD9XW-DMT-S_30K
3000 K 90 CRI 571 lm 57 10 W Extra Wide, 68° FWHM, (1.1 SC)
LTC-4SQD-S-06L2230TD9XW-DMTW-S_30K
3000 K 90 CRI 664 lm 66 10.1 W Medium, 45° FWHM, (0.7 SC)
LTC-4SQD-S-06L2765T9MD-DMT-S_30K
3000 K 90 CRI 688 lm 69 10 W Narrow, 37° FWHM, (0.6 SC)
LTC-4SQD-S-06L2765T9NR-DMT-S_30K
3000 K 90 CRI 585 lm 58 10.1 W Wide, 60° FWHM, (1.0 SC)
LTC-4SQD-S-06L2765T9WD-DMT-S_30K
3000 K 90 CRI 571 lm 57 10 W Extra Wide, 68° FWHM, (1.1 SC)
LTC-4SQD-S-10L2230TD9MD-DMTW-S_30K
3000 K 90 CRI 1062 lm 59 18 W Medium, 45° FWHM, (0.7 SC)
LTC-4SQD-S-10L2230TD9NR-DMTW-S_30K
3000 K 90 CRI 1100 lm 61 18 W Narrow, 37° FWHM, (0.6 SC)
LTC-4SQD-S-10L2230TD9WD-DMTW-S_30K
3000 K 90 CRI 936 lm 52 18 W Wide, 60° FWHM, (1.0 SC)
LTC-4SQD-S-10L2230TD9XW-DMT-S_30K
3000 K 90 CRI 913 lm 51 17.9 W Extra Wide, 68° FWHM, (1.1 SC)
LTC-4SQD-S-10L2230TD9XW-DMTW-S_30K
3000 K 90 CRI 1062 lm 59 18 W Medium, 45° FWHM, (0.7 SC)
LTC-4SQD-S-10L2765T9MD-DMT-S_30K
3000 K 90 CRI 1100 lm 61 18 W Narrow, 37° FWHM, (0.6 SC)
LTC-4SQD-S-10L2765T9NR-DMT-S_30K
3000 K 90 CRI 936 lm 52 18 W Wide, 60° FWHM, (1.0 SC)
LTC-4SQD-S-10L2765T9WD-DMT-S_30K
3000 K 90 CRI 913 lm 51 17.9 W Extra Wide, 68° FWHM, (1.1 SC)
LTC-4SQD-S-15L2230TD9MD-DMTW-S_30K
3000 K 90 CRI 1519 lm 61 24.9 W Medium, 45° FWHM, (0.7 SC)
LTC-4SQD-S-15L2230TD9NR-DMTW-S_30K
3000 K 90 CRI 1573 lm 63 25 W Narrow, 37° FWHM, (0.6 SC)
LTC-4SQD-S-15L2230TD9WD-DMTW-S_30K
3000 K 90 CRI 1338 lm 54 24.8 W Wide, 60° FWHM, (1.0 SC)
LTC-4SQD-S-15L2230TD9XW-DMTW-S_30K
3000 K 90 CRI 1306 lm 52 25.1 W Extra Wide, 68° FWHM, (1.1 SC)
LTC-4SQD-S-15L2765T9MD-DMT-S_30K
3000 K 90 CRI 1519 lm 61 24.9 W Medium, 45° FWHM, (0.7 SC)
LTC-4SQD-S-15L2765T9NR-DMT-S_30K
3000 K 90 CRI 1573 lm 63 25 W Narrow, 37° FWHM, (0.6 SC)
LTC-4SQD-S-15L2765T9WD-DMT-S_30K
3000 K 90 CRI 1338 lm 54 24.8 W Wide, 60° FWHM, (1.0 SC)
LTC-4SQD-S-15L2765T9XW-DMT-S_30K
3000 K 90 CRI 1306 lm 52 25.1 W Extra Wide, 68° FWHM, (1.1 SC)