text.skipToContent text.skipToNavigation

LITEISTRY™ 6" Round Cylinder w/SpectraSync™

by Prescolite 

The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.

LITEISTRY™ downlighting with SpectraSync™ Color Tuning technology allows the flexibility to tailor CCT to aesthetic preferences.

  • 6" architectural LED round downlight and wall wash cylinder delivering 600 - 6000 lm
  • 4 beam distributions from 0.3 to 1.1 Spacing Criteria
  • Quiet reflector appearance with 50º optical cutoff
  • Available in Dim to Warm (2200K-3000K) or Tunable White (2700K-5000K or 2700K-6500K), 90+CRI options
  • Available in Surface, Wall, Pendant, or Cord Mount configurations
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • 2 SDCM color consistency
  • Long life L90 at 55,000 hrs (TM-21)
  • Five year warranty

Product Details

General

Aperture 6 in
Application
  • Education
  • Healthcare
  • Hospitality
  • Office
  • Lobby
  • Conference Room
  • Classroom
  • Waiting Room
  • Auditorium
  • Guest Room
  • Dining Area
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • SpectraSync™ Tunable White
  • SpectraSync™ Tunable Dim-to-Warm
Dimming Range 0.05
Light Source LED
SpectraSync™ Color Tuning
  • Tunable White
  • Dim-to-Warm

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Resources/Downloads

Photometry

IES Files Color Temperature CRI Delivered Lumens Lm/W Watts Distribution Type
LTC-6RD-S-06L2230TD9MD-DMTW-S_30K
IES file
3000 K 90 CRI 658 lm 66 10 W Medium, 37° FWHM, (0.7 SC)
LTC-6RD-S-06L2230TD9NR-DMTW-S_30K
IES file
3000 K 90 CRI 680 lm 68 10 W Narrow, 18° FWHM, (0.4 SC)
LTC-6RD-S-06L2230TD9WD-DMTW-S_30K
IES file
3000 K 90 CRI 630 lm 63 10 W Wide, 59° FWHM, (0.9 SC)
LTC-6RD-S-06L2230TD9WW-DMTW-S_30K
IES file
3000 K 90 CRI 639 lm 64 10 W Open Single Wall Wash
LTC-6RD-S-06L2230TD9XW-DMTW-S_30K
IES file
3000 K 90 CRI 618 lm 62 10 W Extra Wide, 76° FWHM, (1.1 SC)
LTC-6RD-S-06L2765T9MD-DMT-S_30K
IES file
3000 K 90 CRI 658 lm 66 10 W Medium, 37° FWHM, (0.7 SC)
LTC-6RD-S-06L2765T9NR-DMT-S_30K
IES file
3000 K 90 CRI 680 lm 68 10 W Narrow, 18° FWHM, (0.4 SC)
LTC-6RD-S-06L2765T9WD-DMT-S_30K
IES file
3000 K 90 CRI 630 lm 63 10 W Wide, 59° FWHM, (0.9 SC)
LTC-6RD-S-06L2765T9WW-DMT-S_30K
IES file
3000 K 90 CRI 639 lm 64 10 W Open Single Wall Wash
LTC-6RD-S-06L2765T9XW-DMT-S_30K
IES file
3000 K 90 CRI 618 lm 62 10 W Extra Wide, 76° FWHM, (1.1 SC)
LTC-6RD-S-10L2230TD9MD-DMTW-S_30K
IES file
3000 K 90 CRI 1052 lm 58 18.1 W Medium, 37° FWHM, (0.7 SC)
LTC-6RD-S-10L2230TD9NR-DMTW-S_30K
IES file
3000 K 90 CRI 1087 lm 60 18.1 W Narrow, 18° FWHM, (0.4 SC)
LTC-6RD-S-10L2230TD9WD-DMTW-S_30K
IES file
3000 K 90 CRI 1007 lm 56 18 W Wide, 59° FWHM, (0.9 SC)
LTC-6RD-S-10L2230TD9WW-DMTW-S_30K
IES file
3000 K 90 CRI 1021 lm 57 17.9 W Open Single Wall Wash
LTC-6RD-S-10L2230TD9XW-DMTW-S_30K
IES file
3000 K 90 CRI 988 lm 55 18 W Extra Wide, 76° FWHM, (1.1 SC)
LTC-6RD-S-10L2765T9MD-DMT-S_30K
IES file
3000 K 90 CRI 1052 lm 58 18.1 W Medium, 37° FWHM, (0.7 SC)
LTC-6RD-S-10L2765T9NR-DMT-S_30K
IES file
3000 K 90 CRI 1087 lm 60 18.1 W Narrow, 18° FWHM, (0.4 SC)
LTC-6RD-S-10L2765T9WD-DMT-S_30K
IES file
3000 K 90 CRI 1007 lm 56 18 W Wide, 59° FWHM, (0.9 SC)
LTC-6RD-S-10L2765T9WW-DMT-S_30K
IES file
3000 K 90 CRI 1021 lm 57 17.9 W Open Single Wall Wash
LTC-6RD-S-10L2765T9XW-DMT-S_30K
IES file
3000 K 90 CRI 988 lm 55 18 W Extra Wide, 76° FWHM, (1.1 SC)
LTC-6RD-S-15L2230TD9MD-DMTW-S_30K
IES file
3000 K 90 CRI 1511 lm 60 25.2 W Medium, 37° FWHM, (0.7 SC)
LTC-6RD-S-15L2230TD9NR-DMTW-S_30K
IES file
3000 K 90 CRI 1561 lm 62 25.2 W Narrow, 18° FWHM, (0.4 SC)
LTC-6RD-S-15L2230TD9WD-DMTW-S_30K
IES file
3000 K 90 CRI 1447 lm 58 24.9 W Wide, 59° FWHM, (0.9 SC)
LTC-6RD-S-15L2230TD9WW-DMTW-S_30K
IES file
3000 K 90 CRI 1467 lm 59 24.9 W Open Single Wall Wash
LTC-6RD-S-15L2230TD9XW-DMTW-S_30K
IES file
3000 K 90 CRI 1419 lm 57 24.9 W Extra Wide, 76° FWHM, (1.1 SC)
LTC-6RD-S-15L2765T9MD-DMT-S_30K
IES file
3000 K 90 CRI 1511 lm 60 25.2 W Medium, 37° FWHM, (0.7 SC)
LTC-6RD-S-15L2765T9NR-DMT-S_30K
IES file
3000 K 90 CRI 1561 lm 62 25.2 W Narrow, 18° FWHM, (0.4 SC)
LTC-6RD-S-15L2765T9WD-DMT-S_30K
IES file
3000 K 90 CRI 1447 lm 58 24.9 W Wide, 59° FWHM, (0.9 SC)
LTC-6RD-S-15L2765T9WW-DMT-S_30K
IES file
3000 K 90 CRI 1467 lm 59 24.9 W Open Single Wall Wash
LTC-6RD-S-15L2765T9XW-DMT-S_30K
IES file
3000 K 90 CRI 1419 lm 57 24.9 W Extra Wide, 76° FWHM, (1.1 SC)
LTC-6RD-S-20L2230TD9MD-DMTW-S_30K
IES file
3000 K 90 CRI 2077 lm 58 35.8 W Medium, 37° FWHM, (0.7 SC)
LTC-6RD-S-20L2230TD9NR-DMTW-S_30K
IES file
3000 K 90 CRI 2146 lm 60 35.8 W Narrow, 18° FWHM, (0.4 SC)
LTC-6RD-S-20L2230TD9WD-DMTW-S_30K
IES file
3000 K 90 CRI 1989 lm 55 36.2 W Wide, 59° FWHM, (0.9 SC)
LTC-6RD-S-20L2230TD9WW-DMTW-S_30K
IES file
3000 K 90 CRI 2017 lm 56 36 W Open Single Wall Wash
LTC-6RD-S-20L2230TD9XW-DMTW-S_30K
IES file
3000 K 90 CRI 1951 lm 54 36.1 W Extra Wide, 76° FWHM, (1.1 SC)
LTC-6RD-S-20L2765T9MD-DMT-S_30K
IES file
3000 K 90 CRI 2077 lm 58 35.8 W Medium, 37° FWHM, (0.7 SC)
LTC-6RD-S-20L2765T9NR-DMT-S_30K
IES file
3000 K 90 CRI 2146 lm 60 35.8 W Narrow, 18° FWHM, (0.4 SC)
LTC-6RD-S-20L2765T9WD-DMT-S_30K
IES file
3000 K 90 CRI 1989 lm 55 36.2 W Wide, 59° FWHM, (0.9 SC)
LTC-6RD-S-20L2765T9WW-DMT-S_30K
IES file
3000 K 90 CRI 2017 lm 56 36 W Open Single Wall Wash
LTC-6RD-S-20L2765T9XW-DMT-S_30K
IES file
3000 K 90 CRI 1951 lm 54 36.1 W Extra Wide, 76° FWHM, (1.1 SC)
LTC-6RD-S-25L2230TD9MD-DMTW-S_30K
IES file
3000 K 90 CRI 2525 lm 66 38.3 W Medium, 37° FWHM, (0.7 SC)
LTC-6RD-S-25L2230TD9NR-DMTW-S_30K
IES file
3000 K 90 CRI 2609 lm 69 37.8 W Narrow, 18° FWHM, (0.4 SC)
LTC-6RD-S-25L2230TD9WD-DMTW-S_30K
IES file
3000 K 90 CRI 2418 lm 64 37.8 W Wide, 59° FWHM, (0.9 SC)
LTC-6RD-S-25L2230TD9WW-DMTW-S_30K
IES file
3000 K 90 CRI 2452 lm 65 37.7 W Open Single Wall Wash
LTC-6RD-S-25L2230TD9XW-DMTW-S_30K
IES file
3000 K 90 CRI 2372 lm 62 38.3 W Extra Wide, 76° FWHM, (1.1 SC)
LTC-6RD-S-25L2765T9MD-DMT-S_30K
IES file
3000 K 90 CRI 2525 lm 66 38.3 W Medium, 37° FWHM, (0.7 SC)
LTC-6RD-S-25L2765T9NR-DMT-S_30K
IES file
3000 K 90 CRI 2609 lm 69 37.8 W Narrow, 18° FWHM, (0.4 SC)
LTC-6RD-S-25L2765T9WD-DMT-S_30K
IES file
3000 K 90 CRI 2418 lm 64 37.8 W Wide, 59° FWHM, (0.9 SC)
LTC-6RD-S-25L2765T9WW-DMT-S_30K
IES file
3000 K 90 CRI 2452 lm 65 37.7 W Open Single Wall Wash
LTC-6RD-S-25L2765T9XW-DMT-S_30K
IES file
3000 K 90 CRI 2372 lm 62 38.3 W Extra Wide, 76° FWHM, (1.1 SC)