- Products
- Lighting & Controls
- Commercial Indoor Lighting
- Cylinders
- LITEISTRY™ 6" Round Cylinder
Item Added to Your Cart!
LITEISTRY™ 6" Round Cylinder
by Prescolite
LITEISTRY™ 6" Round Cylinder
by Prescolite
The LITEISTRY™ family offers a broad palette of architectural downlighting solutions with consistent aperture appearance, quiet ceiling design, and optical performance. Create spaces with the confidence that LITEISTRY™ will complement your vision to transform every architectural space into a masterpiece.
- 6" architectural LED round downlight and wall wash cylinder delivering 600 - 7000 lm
- 4 beam distributions from 0.3 to 1.1 Spacing Criteria
- Quiet reflector appearance with 50º optical cutoff
- 2700K - 5000K, 80+ and 90+ CRI options
- Available in Surface, Wall, Pendant, or Cord Mount configurations
- Variety of dimming protocol options including 0-10V, DALI, DMX, Forward Phase and EcoSystem
- NX Distributed Intelligence™ wired and wireless controls capability available
- 2 SDCM color consistency
- Long life L90 at 55,000 hrs (TM-21)
- Five year warranty
Product Details
General
Aperture | 6 in |
Application |
|
Controls - Networked | NX Distributed Intelligence |
Dimming Protocol |
|
Dimming Range |
|
Light Source | LED |
Certifications and Compliance
Compliance | Buy American (TAA) 52.225-11 |
Resources/Downloads
Specifications
Installation/Instruction Manual (IOM)
Please wait, preparing to download your file.
Photometry
IES Files | Color Temperature | CRI | Delivered Lumens | Lm/W | Watts | Distribution Type | Quick Design Tool |
---|---|---|---|---|---|---|---|
LTC-6RD-P-06L35K8MD-DM1-S-BL
IES file |
3500 K | 80 CRI | 746 lm | 96 | 7.8 W | Medium, 37° FWHM, (0.7 SC) |
![]() |
LTC-6RD-P-06L35K8NR-DM1-S-BL
IES file |
3500 K | 80 CRI | 806 lm | 104 | 7.8 W | Narrow, 18° FWHM, (0.4 SC) |
![]() |
LTC-6RD-P-06L35K8WD-DM1-S-BL
IES file |
3500 K | 80 CRI | 691 lm | 89 | 7.8 W | Wide, 59° FWHM, (0.9 SC) |
![]() |
LTC-6RD-P-06L35K8XW-DM1-S-BL
IES file |
3500 K | 80 CRI | 665 lm | 86 | 7.8 W | Extra Wide, 76° FWHM, (1.1 SC) |
![]() |
LTC-6RD-P-10L35K8MD-DM1-S-BL
IES file |
3500 K | 80 CRI | 1192 lm | 100 | 12 W | Medium, 37° FWHM, (0.7 SC) |
![]() |
LTC-6RD-P-10L35K8NR-DM1-S-BL
IES file |
3500 K | 80 CRI | 1288 lm | 108 | 12 W | Narrow, 18° FWHM, (0.4 SC) |
![]() |
LTC-6RD-P-10L35K8WD-DM1-S-BL
IES file |
3500 K | 80 CRI | 1104 lm | 92 | 12 W | Wide, 59° FWHM, (0.9 SC) |
![]() |
LTC-6RD-P-10L35K8XW-DM1-S-BL
IES file |
3500 K | 80 CRI | 1063 lm | 89 | 12 W | Extra Wide, 76° FWHM, (1.1 SC) |
![]() |
LTC-6RD-P-15L35K8MD-DM1-S-BL
IES file |
3500 K | 80 CRI | 1712 lm | 92 | 18.7 W | Medium, 37° FWHM, (0.7 SC) |
![]() |
LTC-6RD-P-15L35K8NR-DM1-S-BL
IES file |
3500 K | 80 CRI | 1851 lm | 99 | 18.7 W | Narrow, 18° FWHM, (0.4 SC) |
![]() |
LTC-6RD-P-15L35K8WD-DM1-S-BL
IES file |
3500 K | 80 CRI | 1586 lm | 85 | 18.7 W | Wide, 59° FWHM, (0.9 SC) |
![]() |
LTC-6RD-P-15L35K8XW-DM1-S-BL
IES file |
3500 K | 80 CRI | 1527 lm | 82 | 18.7 W | Extra Wide, 76° FWHM, (1.1 SC) |
![]() |
LTC-6RD-P-20L35K8MD-DM1-S-BL
IES file |
3500 K | 80 CRI | 2265 lm | 101 | 22.641 W | Medium, 37° FWHM, (0.7 SC) |
![]() |
LTC-6RD-P-20L35K8NR-DM1-S-BL
IES file |
3500 K | 80 CRI | 2355 lm | 104 | 22.645 W | Narrow, 18° FWHM, (0.4 SC) |
![]() |
LTC-6RD-P-20L35K8WD-DM1-S-BL
IES file |
3500 K | 80 CRI | 2180 lm | 97 | 22.694 W | Wide, 59° FWHM, (0.9 SC) |
![]() |
LTC-6RD-P-20L35K8XW-DM1-S-BL
IES file |
3500 K | 80 CRI | 2139 lm | 95 | 22.653 W | Extra Wide, 76° FWHM, (1.1 SC) |
![]() |
LTC-6RD-P-25L35K8MD-DM1-S-BL
IES file |
3500 K | 80 CRI | 2860 lm | 104 | 27.7 W | Medium, 37° FWHM, (0.7 SC) |
![]() |
LTC-6RD-P-25L35K8NR-DM1-S-BL
IES file |
3500 K | 80 CRI | 3093 lm | 112 | 27.7 W | Narrow, 18° FWHM, (0.4 SC) |
![]() |
LTC-6RD-P-25L35K8WD-DM1-S-BL
IES file |
3500 K | 80 CRI | 2650 lm | 96 | 27.7 W | Wide, 59° FWHM, (0.9 SC) |
![]() |
LTC-6RD-P-25L35K8XW-DM1-S-BL
IES file |
3500 K | 80 CRI | 2551 lm | 93 | 27.7 W | Extra Wide, 76° FWHM, (1.1 SC) |
![]() |
LTC-6RD-P-30L35K8MD-DM1-S-BL
IES file |
3500 K | 80 CRI | 3409 lm | 100 | 34.33 W | Medium, 37° FWHM, (0.7 SC) |
![]() |
LTC-6RD-P-30L35K8NR-DM1-S-BL
IES file |
3500 K | 80 CRI | 3686 lm | 108 | 34.33 W | Narrow, 18° FWHM, (0.4 SC) |
![]() |
LTC-6RD-P-30L35K8WD-DM1-S-BL
IES file |
3500 K | 80 CRI | 3158 lm | 92 | 34.33 W | Wide, 59° FWHM, (0.9 SC) |
![]() |
LTC-6RD-P-30L35K8XW-DM1-S-BL
IES file |
3500 K | 80 CRI | 3040 lm | 89 | 34.33 W | Extra Wide, 76° FWHM, (1.1 SC) |
![]() |
LTC-6RD-P-35L35K8MD-DM1-S-BL
IES file |
3500 K | 80 CRI | 4140 lm | 97 | 43 W | Medium, 37° FWHM, (0.7 SC) |
![]() |
LTC-6RD-P-35L35K8NR-DM1-S-BL
IES file |
3500 K | 80 CRI | 4477 lm | 105 | 43 W | Narrow, 18° FWHM, (0.4 SC) |
![]() |
LTC-6RD-P-35L35K8WD-DM1-S-BL
IES file |
3500 K | 80 CRI | 3836 lm | 90 | 43 W | Wide, 59° FWHM, (0.9 SC) |
![]() |
LTC-6RD-P-35L35K8XW-DM1-S-BL
IES file |
3500 K | 80 CRI | 3693 lm | 86 | 43 W | Extra Wide, 76° FWHM, (1.1 SC) |
![]() |
LTC-6RD-P-40L35K8MD-DM1-S-BL
IES file |
3500 K | 80 CRI | 4733 lm | 92 | 51.6 W | Medium, 37° FWHM, (0.7 SC) |
![]() |
LTC-6RD-P-40L35K8NR-DM1-S-BL
IES file |
3500 K | 80 CRI | 5117 lm | 100 | 51.6 W | Narrow, 18° FWHM, (0.4 SC) |
![]() |
LTC-6RD-P-40L35K8WD-DM1-S-BL
IES file |
3500 K | 80 CRI | 4385 lm | 85 | 51.6 W | Wide, 59° FWHM, (0.9 SC) |
![]() |
LTC-6RD-P-40L35K8XW-DM1-S-BL
IES file |
3500 K | 80 CRI | 4221 lm | 82 | 51.6 W | Extra Wide, 76° FWHM, (1.1 SC) |
![]() |
LTC-6RD-P-45L35K8MD-DM1-S-BL
IES file |
3500 K | 80 CRI | 4967 lm | 91 | 55.1 W | Medium, 37° FWHM, (0.7 SC) |
![]() |
LTC-6RD-P-45L35K8NR-DM1-S-BL
IES file |
3500 K | 80 CRI | 5371 lm | 98 | 55.1 W | Narrow, 18° FWHM, (0.4 SC) |
![]() |
LTC-6RD-P-45L35K8WD-DM1-S-BL
IES file |
3500 K | 80 CRI | 4602 lm | 84 | 55.1 W | Wide, 59° FWHM, (0.9 SC) |
![]() |
LTC-6RD-P-45L35K8XW-DM1-S-BL
IES file |
3500 K | 80 CRI | 4430 lm | 81 | 55.1 W | Extra Wide, 76° FWHM, (1.1 SC) |
![]() |
LTC-6RD-P-50L35K8MD-DM1-S-BL
IES file |
3500 K | 80 CRI | 5308 lm | 109 | 48.7 W | Medium, 37° FWHM, (0.7 SC) |
![]() |
LTC-6RD-P-50L35K8NR-DM1-S-BL
IES file |
3500 K | 80 CRI | 5740 lm | 118 | 48.7 W | Narrow, 18° FWHM, (0.4 SC) |
![]() |
LTC-6RD-P-50L35K8WD-DM1-S-BL
IES file |
3500 K | 80 CRI | 4918 lm | 101 | 48.7 W | Wide, 59° FWHM, (0.9 SC) |
![]() |
LTC-6RD-P-50L35K8XW-DM1-S-BL
IES file |
3500 K | 80 CRI | 4734 lm | 98 | 48.7 W | Extra Wide, 76° FWHM, (1.1 SC) |
![]() |
LTC-6RD-P-55L35K8MD-DM1-S-BL
IES file |
3500 K | 80 CRI | 5887 lm | 110 | 53.9 W | Medium, 37° FWHM, (0.7 SC) |
![]() |
LTC-6RD-P-55L35K8NR-DM1-S-BL
IES file |
3500 K | 80 CRI | 6365 lm | 119 | 53.9 W | Narrow, 18° FWHM, (0.4 SC) |
![]() |
LTC-6RD-P-55L35K8WD-DM1-S-BL
IES file |
3500 K | 80 CRI | 5454 lm | 102 | 53.9 W | Wide, 59° FWHM, (0.9 SC) |
![]() |
LTC-6RD-P-55L35K8XW-DM1-S-BL
IES file |
3500 K | 80 CRI | 5250 lm | 98 | 53.9 W | Extra Wide, 76° FWHM, (1.1 SC) |
![]() |
LTC-6RD-P-60L35K8MD-DM1-S-BL
IES file |
3500 K | 80 CRI | 6557 lm | 109 | 60.68 W | Medium, 37° FWHM, (0.7 SC) |
![]() |
LTC-6RD-P-60L35K8NR-DM1-S-BL
IES file |
3500 K | 80 CRI | 7090 lm | 117 | 60.68 W | Narrow, 18° FWHM, (0.4 SC) |
![]() |
LTC-6RD-P-60L35K8WD-DM1-S-BL
IES file |
3500 K | 80 CRI | 6075 lm | 101 | 60.68 W | Wide, 59° FWHM, (0.9 SC) |
![]() |
LTC-6RD-P-60L35K8XW-DM1-S-BL
IES file |
3500 K | 80 CRI | 5848 lm | 97 | 60.68 W | Extra Wide, 76° FWHM, (1.1 SC) |
![]() |
LTC-6RD-P-70L35K8MD-DM1-S-BL
IES file |
3500 K | 80 CRI | 7645 lm | 107 | 72.1 W | Medium, 37° FWHM, (0.7 SC) |
![]() |
LTC-6RD-P-70L35K8NR-DM1-S-BL
IES file |
3500 K | 80 CRI | 8266 lm | 115 | 72.1 W | Narrow, 18° FWHM, (0.4 SC) |
![]() |
LTC-6RD-P-70L35K8WD-DM1-S-BL
IES file |
3500 K | 80 CRI | 7083 lm | 99 | 72.1 W | Wide, 59° FWHM, (0.9 SC) |
![]() |
LTC-6RD-P-70L35K8XW-DM1-S-BL
IES file |
3500 K | 80 CRI | 6819 lm | 95 | 72.1 W | Extra Wide, 76° FWHM, (1.1 SC) |
![]() |
LTC-6RW-P-06L35K8WW-DM1-S-BL
IES file |
3500 K | 80 CRI | 711 lm | 92 | 7.8 W | Open Single Wall Wash |
![]() |
LTC-6RW-P-10L35K8WW-DM1-S-BL
IES file |
3500 K | 80 CRI | 1136 lm | 95 | 12 W | Open Single Wall Wash |
![]() |
LTC-6RW-P-15L35K8WW-DM1-S-BL
IES file |
3500 K | 80 CRI | 1631 lm | 88 | 18.7 W | Open Single Wall Wash |
![]() |
LTC-6RW-P-20L35K8WW-DM1-S-BL
IES file |
3500 K | 80 CRI | 2211 lm | 97 | 22.817 W | Open Single Wall Wash |
![]() |
LTC-6RW-P-25L35K8WW-DM1-S-BL
IES file |
3500 K | 80 CRI | 2726 lm | 99 | 27.7 W | Open Single Wall Wash |
![]() |
LTC-6RW-P-30L35K8WW-DM1-S-BL
IES file |
3500 K | 80 CRI | 3248 lm | 95 | 34.33 W | Open Single Wall Wash |
![]() |
LTC-6RW-P-35L35K8WW-DM1-S-BL
IES file |
3500 K | 80 CRI | 3946 lm | 92 | 43 W | Open Single Wall Wash |
![]() |
LTC-6RW-P-40L35K8WW-DM1-S-BL
IES file |
3500 K | 80 CRI | 4510 lm | 88 | 51.6 W | Open Single Wall Wash |
![]() |
LTC-6RW-P-45L35K8WW-DM1-S-BL
IES file |
3500 K | 80 CRI | 4734 lm | 86 | 55.1 W | Open Single Wall Wash |
![]() |
LTC-6RW-P-50L35K8WW-DM1-S-BL
IES file |
3500 K | 80 CRI | 5059 lm | 104 | 48.7 W | Open Single Wall Wash |
![]() |
LTC-6RW-P-55L35K8WW-DM1-S-BL
IES file |
3500 K | 80 CRI | 5610 lm | 105 | 53.9 W | Open Single Wall Wash |
![]() |
LTC-6RW-P-60L35K8WW-DM1-S-BL
IES file |
3500 K | 80 CRI | 6249 lm | 103 | 60.68 W | Open Single Wall Wash |
![]() |
LTC-6RW-P-70L35K8WW-DM1-S-BL
IES file |
3500 K | 80 CRI | 7285 lm | 102 | 72.1 W | Open Single Wall Wash |
![]() |
Please wait, preparing to download your file.